Contact us here
Lifting columns

DL19 IC

Basic 3-stage lifting column in unique square profile design with motor housing and integrated control. Ideal for office desks and tables, and comes with the LINAK Kick & Click™ solution, making it very easy to mount.

Watch the video about the DL PLUS design of lifting columns play-icon

DL PLUS™ lifting columns designed to inspire

DL19 IC

The DESKLIFT™ DL19 IC (Integrated Controller) is a compact three-part lifting column, based on the DL19 column. The DL19 IC is a perfect choice for adjustable economy office desks using only two columns but having a need for the maximum adjustment range. The DL19 IC lifting column has the same outer dimensions and mounting holes as the two-part DL18 IC column. Thus, they can be used in the same tabletop and table foot construction. For benching desk solutions, the column is available with a bench bracket.

The DL19 IC column is very sturdy, and the compact motor housing makes the column easy to integrate in various desk designs. The DL19 IC column is available in three standard colours (black, grey and white) - and can optionally be delivered in other colours. The DL19 IC can also be delivered with invisible gliding pads for a clean design.

An IC system consists of two columns, a master column and a follower column connected via a motor cable. The master column has a built-in control PCB; thus, no separate control box must be mounted in an IC system. The mains supply is an external SMPS (Switch Mode Power Supply) unit, and a variety of desk panels can be used for adjusting the desk.

Bench accessories data sheet

View the data sheet as an online magazine or download the PDF.

DL19IC data sheet

View the data sheet as an online magazine or download the PDF

DL18 IC/DL19 IC user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

DESKLINE product overview

If you make any kind of desk, table or counter that people work behind, a height adjustable electric actuator solution is the flexible way to gain a competitive edge and improve your business.

DESKLINE quality matters

We use high quality components, state-of-the art production and the most demanding testing standards in the industry to achieve excellent quality.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe