Contact us here
Lifting columns

DL5

Reinforced 50 x 80 mm, 2-stage lifting column with compact motor housing, designed for extra strength, stability, and sturdiness.

Available in 800 N and 1200 N versions, this lifting column offers versatile use: from office desks to heavy-duty applications such as mobile charts, packaging or sorting desks, and other industrial workstations.

Optionally, the DL5 is available as DL PLUS™ without visible gliding pads and with bench brackets.

DL5

The DESKLIFT™ DL5 is a compact two-part lifting column, which is a perfect choice for a wide range of height-adjustable desk applications such as sit-stand office desks. The DL5 has a compact motor housing, which is almost invisible in the tabletop construction, and the column is very sturdy. The DL5 has the same outer dimensions (50 x 80 mm) and mounting holes as the three-part DL6 column, which makes them fit the same top frame and foot constructions, including the Kick & Click™ top frame. The DL5 is available in several standard colours and lengths to fit into a wide range of desk designs.

The wide DL5 product programme offers various options such as:

  • PLUS™ - a design-optimised version
  • 1200 N version especially for workstations etc.
  • versions for bench solutions

The DL5 system is controlled by the DESKLINE® control box (CBD). The control box ensures optimal parallel drive and a pleasantly low sound level. The DL5 can be used as a single column or with 2, 3 or 4 columns in parallel systems, or up to 16 columns in multi-parallel systems. A Desk Sensor™ 1 anti-collision dongle can be plugged into the control box to limit material damage to the desk or an object in case a collision occurs during driving of the desk.

Watch the video about the DL PLUS design of lifting columns play-icon

DL PLUS™ lifting columns designed to inspire

DL PLUS - A clean design option for lifting columns play-icon

DL PLUS: A clean design option for lifting columns

Compact series of DESKLINE control boxes from LINAK set the standard play-icon

Compact series of DESKLINE control boxes from LINAK set the standard

Engineer working on a LINAK office desk play-icon

I am LINAK

DL5 data sheet

View the data sheet as an online magazine or download the PDF.

Bench accessories data sheet

View the data sheet as an online magazine or download the PDF.

DL5/DL6 with CBD6S user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

DL5/DL6 with CBD4/CBD5/CBD6 user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

Desk Frame 1 brochure

Explore the full frame LINAK concept ‘Desk Frame 1’ - everything you need to build your electric sit-stand desk. It is made of three sets: Kick & Click™ top frame, a DL SetPack (containing columns, a desk panel, a control box and cables) and DL Feet.

Production ergonomics

Improved ergonomics helps lessen muscle fatigue and musculoskeletal disorders

DESKLINE product overview

If you make any kind of desk, table or counter that people work behind, a height adjustable electric actuator solution is the flexible way to gain a competitive edge and improve your business.

DESKLINE quality matters

We use high quality components, state-of-the art production and the most demanding testing standards in the industry to achieve excellent quality.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe