Contact us here
Lifting columns

DL5 IC

Basic electric lifting column with integrated control in a 2-part column design. Compact motor housing makes it ideal for elegant economy office desks.

Watch the video about the DL PLUS design of lifting columns play-icon

DL PLUS™ lifting columns designed to inspire

DL5 IC

The DESKLIFT™ DL5 IC (Integrated Controller) is a compact two-part lifting column, based on our well-known DL5 column. The DL5 IC is a perfect choice for adjustable economy office desks using only two columns and requiring a stroke length of maximum 500 mm.

The DL5 IC lifting column has the same outer dimensions and mounting holes as the three-part DL6 IC column. Thus, they can be used in the same tabletop and table foot construction. For benching desk solutions, the column is available with a bench bracket.

The DL5 IC column is very sturdy for which reason a crossbar is not necessary, and the compact motor housing makes the column easy to integrate in various desk designs. The DL5 IC column is available in three standard colours (black, grey and white) - and can optionally be delivered in other colours.

The DL5 IC can also be delivered with invisible gliding pads for a clean design. An IC system consists of two columns, a master column and a follower column connected via a motor cable. The master column has a built-in control PCB; thus, no separate control box must be mounted in an IC system. The mains supply is an external SMPS (Switch Mode Power Supply) unit, and a variety of desk panels can be used for adjusting the desk.

DL5IC data sheet

View the data sheet as an online magazine or download the PDF

Bench accessories data sheet

View the data sheet as an online magazine or download the PDF.

DL5 IC/DL6 IC/DL15 IC/DL16 IC user manual

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

Production ergonomics

Improved ergonomics helps lessen muscle fatigue and musculoskeletal disorders

DESKLINE product overview

If you make any kind of desk, table or counter that people work behind, a height adjustable electric actuator solution is the flexible way to gain a competitive edge and improve your business.

DESKLINE quality matters

We use high quality components, state-of-the art production and the most demanding testing standards in the industry to achieve excellent quality.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe