Contact us here
Lifting columns

DL6 IC

Basic 3-part lifting column with integrated control with a compact motor housing that is almost invisible in your desk design. Very sturdy and compatible with multiple desk designs.

Watch the video about the DL PLUS design of lifting columns play-icon

DL PLUS™ lifting columns designed to inspire

DL6 IC

The DESKLIFT™ DL6 IC (Integrated Controller) is a compact three-part lifting column, based on our well-known DL6 column. The DL6 IC is a perfect choice for adjustable economy office desks only using two columns but needing the maximum adjustment range.

The DL6 IC lifting column has the same outer dimensions and mounting holes as the two-part DL5 IC column. Thus, they can be used in the same top frame and foot constructions, including the Kick & Click™ top frame. For benching desk solutions, the column is available with a bench bracket. The DL6 IC column is very sturdy, and the compact motor housing makes the column easy to integrate in various desk designs.

The DL6 IC column is available in three standard colours (black, grey and white) - and can optionally be delivered in other colours. The DL6 IC can also be delivered as a PLUS™ variant with invisible gliding pads for a clean design. An IC system consists of two columns, a master column and a follower column connected via a motor cable. The master column has a built-in control PCB; thus, no separate control box must be mounted in an IC system. The mains supply is an external SMPS (Switch Mode Power Supply) unit, and a variety of desk panels can be used for adjusting the desk. A Desk Sensor™ 1 anti-collision dongle can be added to the system to limit material damage to a desk or an object in case a collision occurs during driving of the desk.

Bench accessories data sheet

View the data sheet as an online magazine or download the PDF.

DL6IC data sheet

View the data sheet as an online magazine or download the PDF

DL5 IC/DL6 IC/DL15 IC/DL16 IC user manual

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

Focus on kitchens

Take your kitchen to the next level. The sky is the limit when it comes to how electric movement can improve tomorrow’s kitchen.

Focus on shop interiors

Propelled by LINAK electric actuators, height adjustable counters allow all members of staff to pick a position that is right for them, anytime of the day, whatever the task.

DESKLINE product overview

If you make any kind of desk, table or counter that people work behind, a height adjustable electric actuator solution is the flexible way to gain a competitive edge and improve your business.

DESKLINE quality matters

We use high quality components, state-of-the art production and the most demanding testing standards in the industry to achieve excellent quality.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe