Contact us here
Lifting columns

DL8

Cost-effective electric lifting column for a variety of office desks. Upside down construction gives it a compact and clean design. Sturdy, easy to mount, low-noise and smooth movement as either single column or in parallel drive setup.

DL8

The DL8 is a 2-part DESKLINE® column with round profiles. The upside down construction gives a very compact and clean design, thanks also to the fact that the system has no crossbar.

The DL8 is a cost-effective alternative to the DL9, which makes it possible to keep the same visual design and to use the same mounting.

The DL8 is compatible with the DESKLINE control box (CBD). Whichever box is preferred, they all ensure optimal parallel drive, a pleasant low noise level and a wide range of options.

The DL8 would be the optimal choice for a wide range of office desks.

  • Max. thrust: 800 N
  • Max. speed: 38 mm/s

DL8 data sheet

View the data sheet as an online magazine or download the PDF.

DL8/DL9/DL10/DL11 with CBD6S user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

DL8/DL9/DL10/DL11 with CBD4/CBD5/CBD6 user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

DESKLINE product overview

If you make any kind of desk, table or counter that people work behind, a height adjustable electric actuator solution is the flexible way to gain a competitive edge and improve your business.

DESKLINE quality matters

We use high quality components, state-of-the art production and the most demanding testing standards in the industry to achieve excellent quality.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe