Contact us here
Lifting columns

DL9

Long-stroke electric column for a wide range of adjustable office desks and TV / Monitor stands. Upside down construction enables compact and clean design. Sturdy, easy to mount, low-noise.

DL9

The DESKLINE column DL9 is a round 3-part column perfect for a wide range of office desks. The upside down construction gives a very compact and clean design, also thanks to the fact that the system has no crossbar.

The 3-part construction ensures a short installation dimension combined with a long stroke length, making the DL9 an ideal choice no matter what the height of the person using the desk is.

The DL9 has a compact motor housing, which is almost invisible in the tabletop construction. The DL9 is available in several standard colours to fit into a wide range of desk designs.
 
Optional PIEZO™ (collision protection) can be chosen. PIEZO minimises the risk of damage to a desk caused by collision with an obstacle.

The DL9 is compatible with the standard DESKLINE control box (CBD). Whichever box is preferred, they all ensure a very low and pleasant noise level and a wide range of options.

The DL9 is now also available in an extra long version called XL optimised for TV lift systems.

  • Max. thrust: 800 N
  • Max. speed: 38 mm/s

DL9 data sheet

View the data sheet as an online magazine or download the PDF.

DL8/DL9/DL10/DL11 with CBD6S user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

DL8/DL9/DL10/DL11 with CBD4/CBD5/CBD6 user manual

This user manual will tell you how to install, use and maintain your LINAK DESKLINE products.

Anti-Collision™ solutions for desks

Protect your electric sit-stand desk against potential damages both on the way up and on the way down. Explore the sensitive Anti-Collision™ solutions from LINAK.

DESKLINE product overview

If you make any kind of desk, table or counter that people work behind, a height adjustable electric actuator solution is the flexible way to gain a competitive edge and improve your business.

DESKLINE quality matters

We use high quality components, state-of-the art production and the most demanding testing standards in the industry to achieve excellent quality.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe