Electric adjustment for kitchens and counters
In essence, any LINAK® system is made of one or more linear actuators, a control box for steering and a control panel, which are all connected together.
Baselift™ actuators
LINAK Baselift is a linear actuator, which is ideal for integrating into shop counters or private kitchen designs. It comes in a compact size of only 100 mm in height, so it can be easily fitted into most existing furniture bases. It can typically be fitted into existing bases without compromising space or storage for comfort. Baselifts are designed to be easily connected to each other, making them suitable for all furniture, whatever the size.

Control box
Baselift systems need a control box to operate, making the LINAK Control Box CBD6S the brain of this system. With one control box, you can connect up to four Baselift actuators into parallel drive – and if you want to control even more Baselifts, simply add another control box to your setup. LINAK control boxes are designed for Plug & Play™, meaning no initialisation is needed.

Control panels
All LINAK control panels are designed to be user-friendly and easy to integrate. For kitchens and shop counters, panels that are integrated in the tabletops are ideal – such as the controls DPT and DPH. Whatever your choice, just plug the panel into your system and you are up and running.

The broadest product range and customisation on the market
Regardless of product or system type, everything fits together, making LINAK the most customisable and intuitive to work with. If you want to know more about our system solutions for shop counters, kitchens or other furniture, do not hesitate to contact your local LINAK office.