Contact us here
System

Advanced actuator systems for comfort beds

An Advanced actuator system is for bed systems requiring not only back and leg adjustment and the other features known from the Standard system, but also additional features such as favourite positions, massage and extra adjustment.

Advanced actuator system for comfort furniture: Advanced LINAK® TWINDRIVE® dual actuator, advanced hand control and app.

The Advanced actuator systems – dual or single - are made for bed designs where extra actuators or accessories are desired. Besides the low noise level and small built-in dimensions, which allow for maximum free space under the bed, the actuator systems also come with extra integrated features, such as memory to create favourite positions, integrated Under Bed Light, and the option of adding extra adjustments or massage motors.

The systems are designed to integrate seamlessly – typically with a comfort bed – without interfering with the overall design.

System variations for different solutions
With the Advanced versions of both the innovative TWINDRIVE® dual actuator and the compact and powerful LA18 IC Advanced single actuator set, you have many different system variants. Which one is right for your application depends on your overall bed design.

TD4 Advanced is ideal for slatted beds that need adjustable backrest and leg support.

TD5 Advanced is ideal for box spring beds because of its lifting capacity of up to 7.000 N, and the need for adjustable backrest and leg support.

LA18 IC Advanced single actuator set is suitable for any type of bed developed especially for single actuators, as each LA18 IC can push up to 6,000 N. The IC technology ensures fewer cables and parts to mount compared with other single actuator systems. It supports an adjustable backrest and leg support, as well as the option of adding extra adjustability, such as foot or neck adjustment. You can also save favourite positions and add the massage function directly.

 
Behind the scenes: LINAK® dual actuator production in Slovakia play-icon

Behind the scenes: LINAK® dual actuator production in Slovakia

LINAK hand control HC40 TWIST™ for adjustable comfort beds play-icon

LINAK hand control HC40 TWIST™ for adjustable comfort beds

LINAK hand control HC40 FRAME for adjustable comfort beds play-icon

LINAK Hand Control HC40 FRAME™ for adjustable comfort beds

Files

HOMELINE product overview

Explore the variety of HOMELINE systems and products for both adjustable beds and recliners.

Actuator systems for comfort beds

Expand your comfort zone with reliable actuator systems for adjustable leisure beds that work day after day. At LINAK we provide the right actuator system no matter the bed style.

Digital control options for adjustable beds

Learn what the LINAK Bed Control™ app offers and how you can reflect your brand in an app for beds.

HC40 FRAME™

This is a new generation of hand controls for adjustable comfort beds - designed with you in mind. With the metallic frame, the HC40 FRAME™ versions differ in look from its counterparts, the HC40 TWIST™.

HC40 TWIST™

This is a new generation of hand controls for adjustable comfort beds - designed with you in mind. With a unique twisting shape the HC40 TWIST™ differs in look from its counterparts the HC40 FRAME™ versions

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe