Contact us here
System

Standard actuator systems for comfort beds

A Standard actuator system for comfort beds is typically for bed systems requiring back and leg adjustment, as well as a range of contemporary features such as Under Bed Light and simultaneous drive.

Standard actuator systems for comfort furniture: Standard LINAK® TWINDRIVE® dual actuator, a hand control and app.

The Standard system can consist of either the Standard version of our TWINDRIVE® dual actuator or the LA18 IC single actuator set and a suitable hand control.

The Standard version of the LINAK® TWINDRIVE® covers a dual actuator with a low-noise level and small built-in dimension, allowing for maximum free space under the bed. It is an all-in-one unit concept – two actuators in one and an integrated control box.

The Standard version of the LA18 IC (integrated controller) single actuator set is a compact, low-noise actuator system, which can push up to 6,000 N.

These solutions are designed to integrate seamlessly – typically with a comfort bed – without interfering with the overall design.

System variations for different solutions
With the standard versions of both the innovative TWINDRIVE® dual actuator and the compact and powerful LA18 IC Standard, you have many different system variants. Which one is right for your application depends on your overall bed design.

TD4 Standard dual actuator is ideal for slatted beds with a standard mattress size, and requiring adjustable backrest and leg support.

TD5 Standard dual actuator is ideal for box spring beds because of its lifting capacity of up to 7,000 N, and the need for adjustable backrest and leg support.

The LA18 IC Standard single actuator set is suitable for any type of bed developed especially for single actuators as each LA18 IC can push up to 6,000 N. The IC technology ensures few cables and parts to mount compared to other single actuator systems. It supports an adjustable backrest and leg support, as well as the option of adding extra adjustability such as foot or neck adjustment.

 
LINAK TWINDRIVE® TD4 – your next generation of dual actuator systems play-icon

LINAK TWINDRIVE TD4 - your next generation of dual actuator systems

Behind the scenes: LINAK® dual actuator production in Slovakia play-icon

Behind the scenes: LINAK® dual actuator production in Slovakia

Files

HOMELINE product overview

Explore the variety of HOMELINE systems and products for both adjustable beds and recliners.

Actuator systems for comfort beds

Expand your comfort zone with reliable actuator systems for adjustable leisure beds that work day after day. At LINAK we provide the right actuator system no matter the bed style.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now