Contact us here
Tech & trend

CO-Link™

CO-Link™ is a LINAK concept allowing you to double the number of channels in your actuator system, using the LINAK products already available. It will operate with twice the power, and even allow you to control all of it with the same (single) hand control.

CO-Link™

Imagine two control boxes and just one hand control
Occasionally, more than the four channels available in your actuator system is required. Very advanced healthcare applications, such as speciality beds, some bariatric chairs, and various treatment tables and chairs, often require extra channels for additional actuators or other value adding features. Using LINAK CO61, CO65 or CO71 control boxes, this is where you would consider the CO-Link. 

  • Up to eight channels and twice the power
  • Simple set-up with cables and a piece of customised software
  • Easy logistics using products you already have

The CO-Link is not a product. It is a concept developed by LINAK to comply with customers producing specialised adjustable healthcare applications. Applications that require more than the traditional four-channel set-up.

 
 

Up to eight channels for speciality applications
The LINAK CO-Link enables you to create advanced movement in highly specialised applications within healthcare. The concept not only adds another control box and thereby twice as many channels, it also provides you with more power. Combining two control boxes thus grants you two times the power. All controlled with just one hand control.

Order a cable and download your customised software
LINAK has made it easy to create a CO-Link without developing a new and expensive system. Simply connect two control boxes with a cable via a standard LINAK junction box. The control software is customised for your unique application and is easy to download, whenever you are ready.

Build your set-up with what you already have
Of course, speciality beds and other very advanced healthcare applications do not sell as many numbers as, for instance, a hospital bed or a normal patient lift. That is exactly why your CO-Link builds upon LINAK products you already have in stock. The same actuators, control boxes, controls etc. This gives you ideal logistics and flexibility to answer customer enquiries right away.

 

Control Box Selector icon
Selectable in the LINAK® Control Box Selector

CO-Link play-icon

LINAK CO-Link™ - advanced movement with twice the power

Files

MEDLINE & CARELINE product overview

Dive into the wide variety of innovative MEDLINE & CARELINE products that can help you improve your hospital and healthcare equipment.