Contact us here
Tech & trend

Compact and elegant with hidden strength

The deceptively powerful LA20 stands out for its performance , and fits in with its discreet, slim design.

LA20 - Compact and elegant with hidden strength

When size is limited, but your application still demands power, the LA20 delivers an impressive 2,500 N push and up to 900 N in pull from a choice of two highly efficient DC actuators with motor sizes of 12 or 24 volts.

With a black or steel finish, the LA20 is designed to enhance the appearance of your application, when the actuator is visible – while its slim envelope profile offers in-tube mounting flexibility.

 

Download our flyer to learn more about the LA20 features and benefits