Contact us here
Tech & trend

Choose the right control box for your healthcare equipment

With their distinctive appearance and easy-to-fit mounting options, the LINAK control boxes for actuator systems in healthcare applications are popular across many medical branches. But, how do you choose the best one for your application?

To help you find the right control box, which matches the system that your application uses, we have made the following:

The LINAK® Control Box Selector

 

2-channel

4-channel

5-channel


 

Analogue
Not programmable

Control box CA20

CA20|90W

 
Control box CA30

CA30|120W

Control box CA40

CA40|120W

 

Analogue / Digital

CA63

CA63|200W

 

Digital
Programmable

Control box CO61

CO61|200W

 
CO65

CO65|280W

Control box CO53

CO53|190W

 
CO71

CO71|350W

 

 

For systems requiring 6-12 channels, we recommend using a port junction box PJ2 and a LINAK® CO-Link™.

 

Have the right amount of channels
LINAK control boxes for healthcare applications are easily identified. Their shape and size are the same, as are many of the value-adding options, such as easy cable management and the IPX6 Washable DURA™ rating.

Most adjustable healthcare applications usually have between two to five channels. Each one can provide an actuator, handset or a value-adding feature with the power and data required. Sum up the number of actuators and features you need, calculate the power required, and then choose the control box (or boxes) able to do the job.

NOTE: If you need more channels, simply double the number with a port junction box PJ2 and a LINAK CO-Link™.

Enough power to ensure smooth and optimal performance
The control boxes under ‘One World – One Box’ covers a power range of between 120 W to 350 W. They all come with Switch Mode Power Supply (SMPS), giving you higher power conversion efficiency – ultimately allowing you to have smooth and controlled movement regardless of the load.

NOTE: If more power is required, you can double the power outlet using a LINAK CO-Link™.

Go OpenBus™ when you need to
The main difference between running an analogue system and an OpenBus™ system is the number of safety features you have. LINAK OpenBus™ gives you quite a few more safety-improving functions, as well as many value-adding features. Some of them are required by legislative standards, and depending on your digital setup, OpenBus™ is worth considering.

Value-adding features for efficiency and comfort
Some of the features that can influence your choice of control box either help increase healthcare staff’s efficiency or aim to improve ergonomics or patients' comfort. Usually, we call these value-adding features. They include everything from wireless hand controls to Under Bed Light or advanced Scales functionality.

If you have any questions about the LINAK Control Box Selector or about our actuator systems in general, please contact your local LINAK office.

 

LINAK owns the concept ‘One World – One Box’. It means that regardless of features or specifications, you can combine products across our product portfolio and create the system you need for your application. The Control Box Selector is our short-cut guide to finding the optimal control box for your system.