Skip to main content

Here you can find information about printed circuit boards (PCBs) and their functionalities related to the performance of a LINAK® linear electric actuator. Learn about PCBs with integrated controllers and BUS communications and the features they have in common.

Learn how positioning and soft start and stop of an actuator is controlled. How current and temperature measurement can protect the actuator and the industrial machinery in which it is mounted. Know more about EMC (electromagnetic compatibility) protection and the basic functionality of an H-bridge. Our expert Hunter Stephenson explains the essentials in this video.

0:00 / 0:00

Did you know?

An actuator with integrated controller reduces the number of external components and the need for a third-party supplier for power electronics. It also offers a comprehensive range of easy-to-use interfaces for your design and integration process – even into complex systems.

The integrated interfaces get you quicker to the actuator movement design process – and it is easier to realise its full potential by specifying more than simple linear movement. Whether your application requirements are basic or advanced, opting for an actuator with IC Integrated Controller™ is simply a smart move.

Got a question?
If you have questions about our actuator components, feel free to contact your local LINAK office.

Related topics