A flexible I/O™ interface for agile minds
- ideal for a wide range of industrial applications
The LINAK® I/O actuator is the definition of flexibility. With its range of movement and choice of input control and data output, the I/O actuator offers endless modification to give you full control of the exact functionalities you need. Moving swiftly from innovation to action, input options let you adjust and control the electric actuator to perfection, while output data gives invaluable insights into application performance.
Tailor your movement solution
The LINAK I/O actuator ups your game, taking you to new levels of innovation and performance while creating better quality products. With an I/O actuator, you are fully in charge of its linear movement. By adjusting and controlling the actuator, you can tailor movement to precisely match your project demands. And when you go into production, you get a custom actuator built to match the exact specifications you defined in your development process.
Move faster from great idea to effective operation
With the game-changing flexibility of a universal LINAK I/O interface, bringing innovative actuator ideas to life is simpler and more agile. It all starts with efficient prototyping - a process of trial and error. The comprehensive features of I/O give you the flexibility to configure and test your software settings again and again - without having to request a new prototype each time. I/O allows you to create smart actuator solutions with tailor-made precision, enhanced diagnostics, and uptime reliability.

Your choice of actuator: Same quality, different levels
Not every project demands the full range of I/O options. That is why you can choose between three levels of functionality: Basic, Full and Customised.
With I/O Basic, you have all the benefits from IC with the integrated H-bridge. When choosing I/O Full, you can test and learn while exploring all the features of I/O. With I/O Customised, you make your decisions based on your learnings. Here the functionality and design are pre-configured to meet your needs.
Basic
Basic functionality with all the benefits of IC
Full
Explore all the features with a full version
Customised
Pre-configured to your needs - both functionality and design
Actuator Connect™ - configurator
- Cabled or wireless Bluetooth® connection
Upgrade to Full version
- Directly in Actuator Connect™
More options
A showroom of advanced features for your application
Take control, configure parameters, and monitor the behaviour of the actuator via Actuator Connect™ after installing the configurator on your PC.
The configurator allows you to customise the actuators, providing the exact functionalities required while giving you full control of their linear movement.
Click the tiles below (e.g., Adjust movement) to learn more about the configuration options offered by Actuator Connect™. This will help you tailor a movement solution that meets your requirements and integrates smoothly with your application.