Enhancing actuator systems with an IO-Link® interface
Electric linear actuators already play an important part in industrial automation. With the IO-Link interface in your LINAK® actuator, integration to existing Fieldbus systems has never been easier.
What is IO-Link?
IO-Link is a point-to-point industrial network standard used to connect digital sensors and actuators to an industrial Fieldbus or Ethernet. It is used with simple three-wire cables without the need for additional shielding. The bi-directional communication ensures rapid parameter setting and diagnostics, thereby increasing the efficiency and reducing down-time in for instance industrial automation and packaging machinery.
LINAK actuators with integrated IO-Link
If you operate in manufacturing or processing, IO-Link is most likely an important tool in your business already. This universal interface is a well-established standard that is smart and easy to use. However, until now it has mainly been used for sensors and similar devices in industrial automation.
At LINAK, we want to change that. We wish to bring forward the many benefits of IO-Link into new fields of applications using linear movement. That is why we have developed electric actuators with IO-Link, built on the pillars of the underlying technology: simplified installation, automated parameter setting and expanded diagnostics.
IO-Link is part of our IC Integrated Controller™ series and with this well-known industrial communications standard, you can use linear actuator movement in your IO-Link system without having to use customised electronics.

Increase efficiency of your machine
Many types of machinery, such as machinery in the process industry, already use the many options available with IO-Link. But finding the technology used in machine tools, packaging systems, and handling assembly automation is also quite common.
Regardless of the setup and situation, it relies upon numerous sensors, ensuring maximum production output, high quality, and reduces downtime. Introducing linear actuators to this ecosystem allows you to automate several processes, either to increase safety or simply to do things smarter. Whether in automated gate openers, hood lifts, valves, belt tensioners, conveyor adjustments - the opportunities are endless.
So advanced, yet so easy to integrate
The first actuator with IO-Link was our LA25. It is a compact and robust actuator capable of handling loads of up to 2,500 N or speeds up to 25 mm/s. With the innate two-way communication option of IO-Link, you can control and adjust several things with your actuator(s). For instance:
Command:
- Desired speed (0-100%)
- Run in/out to specified position
- Set current limit (A)
Read out data:
- Position (mm)
- Current consumption (A)
- Status (running out/in or fully extended/retracted