Contact us here

Easily connect linear movement with an integrated Deutsch connector

Whether you need linear movement for opening, closing, adjusting, or tilting, our actuators got you covered. Tailored to Off-highway machinery, the new option for the LA36 and LA37 actuators delivers robust performance and simple connection.

 

To make your life easier, this actuator option:

  • Simplifies wiring with its integrated Deutsch connector
  • Reduces risks by eliminating unnecessary cable joints
  • Provides detailed data insights for continuous improvement and swift troubleshooting

Close-up of the LA36 electric linear actuator to show the integrated 18-pin automotive connector

 

Explore the details below, or contact us now to learn how our off-highway actuators can enhance your machinery's performance and robustness.

 

The Off-highway actuators are a strong choice for agricultural equipment

Blue tick icon

Increase flexibility with simplified cabling

Design your cable harness to suit your requirements. The integrated 18-pin automotive connector brings full flexibility to your cable configuration. Cable type and length – it is all up to you.

Two cable fixing points can keep cables in place, unaffected by vibrations.

Blue tick icon

Reduce risks with fewer plugs

Connecting your cables directly to the actuator ensures smooth communications between the actuator and your agriculture equipment. The Off-highway actuators reduce risks by having no exposed plastic plugs between the actuator and your cable configuration.

Blue tick icon

Prevent and resolve downtime with data insights

Keep downtime at a minimum.

With simple troubleshooting, you can easily review error logs to quickly identify and fix issues. Through data analyses, you can predict when maintenance is needed to prevent unexpected breakdowns.

Blue tick icon

Integrate with your preferred protocol

There is no need for a control box, extra cables, or additional programming for smooth communications with this actuator.

This all-in-one actuator makes it easy for you to harvest the benefits of the supported standard communications protocols: CAN SAE J1939®, CANopen®, and LIN bus, making it simple to integrate.

Blue tick icon

Quick actuator replacement

Plug in a new actuator and get immediate functionality. With predefined hardware addressing, new actuators fit seamlessly into your system without the hassle of re-configuration. This means that you can replace an actuator in no time. Plug it in, and once connected it is ready to move.

Blue tick icon

Actuator durability for any setting

You can count on the extended actuator durability and reliability for three important reasons:

  • The feedback system, which has no physical touchpoints, eliminates mechanical wear and tear.
  • The actuator meets the IPC-A-610 Class 3 standard for PCBAs, ensuring top quality and reliability for critical applications.
  • The actuator has been rigorously tested under extreme climatic, mechanical, and electrical conditions.
 

Ready to talk about your project?

We are happy to help you find the best solution for your application.

Contact your local LINAK expert

Files

LA36 actuator user manual

This user manual will tell you how to install, use, and maintain your LINAK LA36 actuator.

LA37 actuator user manual

This user manual will tell you how to install, use, and maintain your LINAK LA37 actuator.

CANopen® user manual

This manual guides you through installing and setting up your actuator with CANopen®.

CAN SAE J1939® user manual

This manual guides you through installing and setting up your actuator with CAN SAE J1939®.

TECHLINE product overview

Explore the wide variety of tough and powerful TECHLINE products. Built to last, built for hard work and built for work in harsh environments.

LINAK test brochure

Each and every component in an actuator is subjected to a comprehensive battery of tests at the LINAK test centre. Learn more in this folder.

Focus on mobile agriculture

This focus folder explains the solutions and benefits that LINAK has provided to the agriculture industry for more than 25 years.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe