Powerful linear actuator (10,000 N push / 4,000 N pull) in a compact design. Made partly of low weight composite materials. Ideal for both medical and industrial applications.
Cost-effective multi-purpose linear actuator for both indoor and outdoor use. Developed for solar tracking systems. Available with embedded Modbus®. Max load: 6,000 N.
Extremely powerful linear actuator made by LINAK. Up to 6,800 N load, or up to 168 mm/s. Designed to operate in extreme conditions. A solid choice for industrial and agricultural applications.
Extremely powerful linear actuator able to create reliable movement even in very harsh environments. It comes with LINAK IC Integrated Controller™ and a wide range of industrial control interfaces.
Very powerful linear actuator with several safety features. Ideal for applications such as patient lifts, dental chairs and various healthcare beds. Max thrust: 12,000 N push.
The TWINDRIVE® TD5 is a dual actuator specially developed for box spring beds, where a high force is required. With a force of 7,000 N on both back and leg ends, the TD5 is the strongest dual actuator in the portfolio. The TD5 Advanced is for more advanced bed systems requiring up to two extra motors in addition to the back and leg adjustment.
Low-weight all-in-one TWINDRIVE electric actuator ideal for slatted beds. Smooth and low-noise adjustment easy to control with Bluetooth® hand controls or your Smartphone.
Durable actuator with powerful lift (up to 8,000 N) made for a range of healthcare applications, such as beds, couches and chairs for treatment, wheelchairs, operating tables, patient lifts and dental chairs.
Low-weight all-in-one TWINDRIVE electric actuator ideal for slatted beds. Smooth and low-noise adjustment easy to control with Bluetooth hand controls or your Smartphone.
Low-weight all-in-one TWINDRIVE® electric actuator ideal for box spring beds with a force of up to 7,000 N in both back and leg end of the bed. The TD5 Standard is for bed systems requiring back and leg adjustment and, as well as a range of contemporary features.
A Standard actuator system for comfort beds is typically for bed systems requiring back and leg adjustment, as well as a range of contemporary features such as Under Bed Light and simultaneous drive.
An Advanced actuator system is for bed systems requiring not only back and leg adjustment and the other features known from the Standard system, but also additional features such as favourite positions, massage and extra adjustment.
Based on extensive experience of developing electrical actuator solutions, LINAK understands the importance of mixing quality with safety, functionality and design.
LINAK Actuator Connect configurator helps you configure actuators with IC Integrated Controller™. Adjust parameters such as start/stop settings, virtual limits, and current limits, and read-out real-time and historical usage data. Download a free version of the latest Actuator Connect configurator below.
View the data sheet as an online magazine or download the PDF.
Experience the new world of intelligent actuators. IC actuators can help you optimise production and minimise costs.
This user manual will tell you how to install, use, and maintain your LINAK LA35 actuator.
LINAK News
Stay up to date on linear actuator technology
MEDLINE & CARELINE
DESKLINE
TECHLINE
HOMELINE
Supplier information
Terms and Conditions
You must accept the Terms of use to download.