Cost-effective multi-purpose linear actuator for both indoor and outdoor use. Developed for solar tracking systems. Available with embedded Modbus®. Max load: 6,000 N.
Extremely powerful linear actuator made by LINAK. Up to 6,800 N load, or up to 168 mm/s. Designed to operate in extreme conditions. A solid choice for industrial and agricultural applications.
Extremely powerful linear actuator able to create reliable movement even in very harsh environments. It comes with LINAK IC Integrated Controller™ and a wide range of industrial control interfaces.
Very powerful linear actuator with several safety features. Ideal for applications such as patient lifts, dental chairs and various healthcare beds. Max thrust: 12,000 N push.
The TWINDRIVE® TD5 is a dual actuator specially developed for box spring beds, where a high force is required. With a force of 7,000 N on both back and leg ends, the TD5 is the strongest dual actuator in the portfolio. The TD5 Advanced is for more advanced bed systems requiring up to two extra motors in addition to the back and leg adjustment.
Low-weight all-in-one TWINDRIVE electric actuator ideal for slatted beds. Smooth and low-noise adjustment easy to control with Bluetooth® hand controls or your Smartphone.
Durable actuator with powerful lift (up to 8,000 N) made for a range of healthcare applications, such as beds, couches and chairs for treatment, wheelchairs, operating tables, patient lifts and dental chairs.
Low-weight all-in-one TWINDRIVE electric actuator ideal for slatted beds. Smooth and low-noise adjustment easy to control with Bluetooth hand controls or your Smartphone.
Low-weight all-in-one TWINDRIVE® electric actuator ideal for box spring beds with a force of up to 7,000 N in both back and leg end of the bed. The TD5 Standard is for bed systems requiring back and leg adjustment and, as well as a range of contemporary features.
LINAK Actuator Connect configurator helps you configure actuators with IC Integrated Controller™. Adjust parameters such as start/stop settings, virtual limits, and current limits, and read-out real-time and historical usage data. Download a free version of the latest Actuator Connect configurator below.
LINAK control box designed for the electric linear actuator LA27. Features 4-channels, LED power indicator, detachable cables and much more.
LS and LSD are limit switches for LINAK linear actuators. LSD controls stroke length. LS yields a signal in two fixed end positions. LS/LSD comes in weather resistant design.
DESKLINE SLS is a cable with a safety limit switch in one of the socket ends. Helps prevent unintentional movement and positioning of LINAK actuators in desk applications.
Mounting bracket for easy installation of electric actuators on industrial valves
Service Data Tool (SDT) for the LINAK CO-platform enabling easier troubleshooting during service maintenance – even for multi-channel actuator solutions.
LINAK® BusLink software helps you configure actuators with IC™ - Integrated Controller. Adjust parameters such as soft start/stop, virtual limits, and current limits, and read-out historical usage data. Go to product description to download the software.
Bluetooth adapter enabling wireless control of LINAK actuators in comfort beds. With the LINAK Bed Control™ App for Android/iOS, control via a mobile device is possible.
Compact 2-channel control box for electric linear actuators used in various healthcare applications with narrow space. Built-in battery available as option.
4-channel analogue control box for LINAK actuators with one separate handset port and SMPS. CA20 has an elegant and compact design, making it possible to mount it separately on the application by means of screws, unique slide-on brackets, or on several actuator models using a specially designed actuator bracket.
The CBD6DC HOMELINE is a small and compact control box that requires minimum space when mounted, and which has an extremely low power consumption in Standby mode. It ensures a smooth adjustment of comfort beds and a soft start and stop of the connected actuators. The CBD6DC HOMELINE is the optimal choice for TD4/TD5 Advanced and LA40 applications alongside a variety of accessories, such as massage motors or extra light.
Strong control box designed for electric linear actuators, suitable for various applications. Features four channels, SMPS, and easy customisable software, and more.
The BAL50 is a next generation Li-Ion battery offering high performance and improved return on investment due to its long lifetime. The BAL50 Li-Ion battery pack is part of the LIFT50™ product series, specially developed for patient lifts. The series consists of a COL50 control box, a BAL50 battery and a CHL50 external charger. Combined with one or more actuators and a hand control, you have a complete system for modern patient lifts and sit-to-stand lifts.
Bluetooth® Low Energy unit creating a wireless connection between the electric actuator system in pedestal recliners and the application’s control panel. Simply plug into either of the system’s actuators.
2-channel IPX6 Washable DURA™ control box for LINAK actuators. Comes with unique slide-on brackets for easy mounting, integrated cable lock system and SMPS.
LINAK HD80 is a durable handset control for linear actuators in all types of medical applications. Comes with lock function to ensure safety for patients. Comes as IPX4 or IPX6 Washable DURA™ with intuitive dome keys.
LINAK News
Stay up to date on linear actuator technology
MEDLINE & CARELINE
DESKLINE
TECHLINE
HOMELINE
Supplier information
Terms and Conditions
You must accept the Terms of use to download.